arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KM-WB 160 Illustration similar

KM-WB 160

Straight soft top jaws, made of steel

ID 132134

Low stock
KM-WB 160, Straight soft top jaws, made of steel

Product features:
  • Serration: 3.0 mm x 60°
  • Groove width: 22 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Straight soft top jaws, made of steel
Serration 3.0 mm x 60°
Slot width N [mm] 22.0
Width B [mm] 60.0
Height H [mm] 80.0
Length L [mm] 150.0
Hole spacing a [mm] 55.0
Hole spacing b [mm] 50.0
Screws M20
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 13.8