ROTA NCK-S plus 165 K-SV60°
Placas estacionárias de 3 castanhas, acionadas hidraulicamente
ID 450200
Stationary power lathe chuck in standard version
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Integrated hydraulic cylinders
- Base plate for stationary use
- Jaw interface: 1,5 mm x 60° Nut 12H7
- Stroke per jaw: 2.75 mm
- Piston stroke: 12 mm
- Max. clamping force: 57 kN
- Max. actuating pressure: 195 bar
- Chuck height: 102 mm
- Weight: 20.1 kg
Technical details
| 细齿 | 1.5 mm x 60° |
|---|---|
| 最大夹持力* [kN] | 57.0 |
| 启动压力 [bar] | 195.0 |
| 单指行程 [mm] | 2.75 |
| 重量 [kg] | 20.1 |
标配范围
动力车床卡盘、T 型螺母、直型连接件、弯管接头、装配工具、操作手册;无顶爪、无定位螺钉