AKO 2xEGK40/ISO31.5
Balíček pro připojení robotu
ID 1524779
Adaptér
Technical details
| Product group | Robot connection package |
|---|---|
| Height H [mm] | 9.9 |
| DIN ISO-9409 bolt circle [mm] | 31.5 |
| Weight [kg] | 1.25 |
ID 1524779
| Product group | Robot connection package |
|---|---|
| Height H [mm] | 9.9 |
| DIN ISO-9409 bolt circle [mm] | 31.5 |
| Weight [kg] | 1.25 |