arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSWS-BM 160 Illustration similar

BSWS-BM 160

Jaw quick-change system

ID 1418962

Low stock
Quick-change jaw system base BSWS-M-PGZN-plus, Size: 160

  • Anzahl Stück pro Ident.-Nr.: 1
Weight [kg] 0.42
Number per ID 1.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 130.0
Max. permissible loading torque My [Nm] 310.0
Max. perm. force Fx [N] 5360.0
Max. permissible force Fz [N] 5000.0
The BSWS-BM is ±0.05 mm are of equal height and the replacement accuracy of a top jaw in conjunction with the BSWS-A is ±0.02 mm.

General notes about the series

Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.

Adapter pin material
Steel

Actuation
Tool-free, by hand

Warranty
24 months

Scope of delivery
Base and adapter separately in different quantities, safety information (product-specific instructions available online)