BSWS-SBR-PGZN-plus 100
ID 300084
- Material of the finger blanks: Steel
- Anzahl Stück pro Ident.-Nr.: 1
Technical details
| Weight [kg] | 1.19 |
|---|---|
| Number per ID | 1.0 |
| Material finger blank | Steel |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 130.0 |
| Max. permissible loading torque My [Nm] | 105.0 |
| Max. perm. force Fx [N] | 1960.0 |
Max. loads
Load diagram
Max. loads
The max. permissible moment of load (M=Fx*l), resulting from the finger length (l), the force (Fx), and the loads occurring during application resulting from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Load diagram
- X-axis:
- Finger length
- Y-axis:
- Force per jaw
- Gruene Flaeche
- Permitted range
- Rote Flaeche
- Inadmissible range
General notes about the series
Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Locking
The locking surfaces must be kept free of greases and oils.
Adapter pin material
Steel
Actuation
Manually with hexagon socket wrench
Warranty
24 months
Scope of delivery
Base and adapter separately in different quantities, safety information (product-specific instructions available online)