arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HM 12 Illustration similar

HM 12

Carbide inserts

ID 300784

Low stock
HM 12, Carbide inserts
  • Height H: 12.7 mm
  • Diameter D: 12.7 mm
  • Thread G: M6
  • Material: Carbide insert with steel body
Thread M6
Max. load force [kN] 11.0
Material Carbide insert with steel body
Maximum loading force values are valid if all tips are gripping.