KA BW08-L 3P-0500-PNP
cable
ID 301502
Connection cables, Plug-in connection size: M8, Angled socket
- Switching type: PNP
- Connection: M8
- Number of wires: 3
- Cable length: 5 m
- Max. current: 3 A
Technical details
| Connection sensor side | Angled socket |
|---|---|
| Thread sensor sided | M8 |
| Angled connector, sensor side [°] | 90 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 3.0 |
| Wire cross section [mm²] | 0.25 |
| Max. current per wire [A] | 3.0 |
| Max. current [A] | 3.0 |
| Version angular PNP | yes |