arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA BW9-L7P-0200 Illustration similar

KA BW9-L7P-0200

cable

ID 323001

Ready for shipment in 3 - 6 working days
Connection cable – suitable for drag chains and a high torsion resistance, Plug-in connection size: M9, Angled socket

  • Connection: M9
  • Number of wires: 7
  • Cable length: 2 m
  • Max. current: 1 A
Connection sensor side Angled socket
Thread sensor sided M9
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Cable length [m] 2
Number of wires 7
Wire cross section [mm²] 0.14
Max. current per wire [A] 1
Max. current [A] 1