arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA WLN0804-IO-00200-A Illustration similar

KA WLN0804-IO-00200-A

cable

ID 1310372

Low stock
Voltage supply/signals connection cable - drag chain and torsion resistant, M8 socket, angled, Plug-in connection size: M8, Angled socket

  • Connection: M8
  • Number of wires: 4
  • Cable length: 2 m
  • Max. current: 4 A
Connection sensor side Angled socket
Thread sensor sided M8
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Number of wires 4.0
Wire cross section [mm²] 0.34
Max. current per wire [A] 4.0
Max. current [A] 4.0