KA WLN0804-IO-00500-A
cable
ID 1310376
Voltage supply/signals connection cable - drag chain and torsion resistant, M8 socket, angled, Plug-in connection size: M8, Angled socket
- Connection: M8
- Number of wires: 4
- Cable length: 5 m
- Max. current: 4 A
Technical details
| Connection sensor side | Angled socket |
|---|---|
| Thread sensor sided | M8 |
| Angled connector, sensor side [°] | 90 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 4.0 |
| Wire cross section [mm²] | 0.34 |
| Max. current per wire [A] | 4.0 |
| Max. current [A] | 4.0 |