PPD 10-IOL
ID 1540698
- Provozní napětí: 24 V
- Příkon, jmenovitý: 0.42 A
- Spotřeba proudu max.: 6.5 A
- Jmenovitá velikost ventilu: 1 mm
- Rychlost průtoku při 6 barech: 63 l/min
技術的詳細
| Nominal size valve [mm] | 1.0 |
|---|---|
| Rate of flow at 6 bar [l/min] | 63.0 |
| Pneumatic connection | 4 x Ø 8 mm (G3/8") |
| Min. operating pressure [bar] | 4.0 |
| Max. operating pressure [bar] | 8.0 |
| Min. control pressure [bar] | 2.0 |
| Max. control pressure [bar] | 8.0 |
| Weight [kg] | 1.8 |
| Min. ambient temperature [°C] | 0.0 |
| Max. ambient temperature [°C] | 60.0 |
| IP protection class | 67 |
| Operating voltage [V] | 24.0 |
| Current input, nominal [A] | 0.42 |
| Current consumption max. [A] | 6.5 |
| Transmission rate | COM2 |
| Port | Class A |
| Current consumption max. [A] | 0.5 |
| Voltage [V] | 24.0 |
General notes about the series
Suitable positioning sensors
The PPD can communicate with SCHUNK IO-Link sensors as well as with analog sensors (4...20 mA). SCHUNK recommends using the position sensors listed with the respective gripper
Positioning accuracy
depends on the position sensor used, the gripper, and the PPD variant
Target position of the gripper fingers
can achieve an accuracy up to ±0.5 mm. Grippers with stroke per jaw > 50 mm achieve up to 1% of the nominal stroke
The accuracy can be influenced by these parameters
- Travel speed
slower travel speeds lead to higher positioning accuracy
- Proportionality controller
lower factor leads to higher positioning accuracy and avoids overshoot
- Pneumatic pressure
higher operating pressure leads to better positioning accuracy than lower pressure
- Hose length between PPD and gripper
Recommendation <3 m, in general shorter hose lengths lead to better results than long hose lengths
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
12 months
Scope of delivery
Pneumatic positioning device PPD. (Gripper, position sensor, as well as required cables and pneumatic accessories are application-specific and have to be ordered separately)