SLH 35-0340
pillar assembly system hollow pillar
ID 313824
pillar assembly system hollow pillar SLH, Size: 35
- Length: 340 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 340.0 |
| pillar diameter [mm] | 35.0 |
ID 313824
| Material | Steel |
|---|---|
| Length [mm] | 340.0 |
| pillar diameter [mm] | 35.0 |