SLH 35-0920
pillar assembly system hollow pillar
ID 313882
Inquire now
This product can only be requested online.
pillar assembly system hollow pillar SLH, Size: 35
- Length: 920 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 920.0 |
| pillar diameter [mm] | 35.0 |