SLH 55-0210
pillar assembly system hollow pillar
ID 313706
pillar assembly system hollow pillar SLH, Size: 55
- Length: 210 mm
Technical details
| Material | Steel |
|---|---|
| Length [mm] | 210.0 |
| pillar diameter [mm] | 55.0 |
ID 313706
| Material | Steel |
|---|---|
| Length [mm] | 210.0 |
| pillar diameter [mm] | 55.0 |