arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB 100 Illustration similar

UZB 100

Universal intermediate jaw

Ident.-Nr. 300044

Universal intermediate jaw UZB, Size: 100, Finger interface: PGN-plus 100

  • Grid dimension: 2.5 mm
  • Max. adjustment travel: 55 mm
Max. adjustment travel [mm] 55
Grid dimension [mm] 2.5
Weight [g] 260.0
Max. permissible loading torque [Nm] 65.0
Max. perm. force Fx [N] 800.0
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.