arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UZB 80 Illustration similar

UZB 80

Universal intermediate jaw

ID 300043

Ready for shipment from stock
Universal intermediate jaw UZB, Size: 80, Finger interface: PGN-plus 80

  • Grid dimension: 2 mm
  • Max. adjustment travel: 44 mm
Max. adjustment travel [mm] 44
Grid dimension [mm] 2
Weight [g] 170
Max. permissible loading torque [Nm] 35
Max. perm. force Fx [N] 500
The slide of the UZB-S universal intermediate jaw is available from unit size 80 as an individual component. Removal of the slide is not possible for smaller sizes.