VB-PGN-plus 100
Valve box
ID 310094
Valve box VB-PGN-plus, Size: 100
- Nominal voltage: 24 V DC
Technical details
| Min. operating pressure [bar] | 2.0 |
|---|---|
| Max. operating pressure [bar] | 8.0 |
| IP protection class | 50 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 55.0 |
| Weight [kg] | 0.3 |
Housing material
PA 6 GF 30, black
Warranty
24 months