DPZ-plus 160-1-IS-EX
ID 1315544
- 片側ストローク: 16 mm
- 開力: 7865 N
- 最高周囲温度: 90 °C
技術的詳細
| 片側ストローク [mm] | 16.0 |
|---|---|
| 開力 [N] | 7865.0 |
| 開力(フィンガー長 0 mm) [N] | 9060.0 |
| 最小スプリング力 [N] | 1985.0 |
| 重量 [kg] | 9.7 |
| 推奨ワーク重量 [kg] | 28.5 |
| ダブルストロークあたりのシリンダー容積 [cm³] | 875.0 |
| 最低作動圧力 [bar] | 4.0 |
| 最大作動圧 [bar] | 6.0 |
| 呼び作動圧力 [bar] | 6.0 |
| 最小エアパージ圧力 [bar] | 0.2 |
| 最大エアパージ圧力 [bar] | 0.5 |
| 閉時間 [s] | 1.0 |
| 開時間 [s] | 0.5 |
| 最大許容フィンガー長 [mm] | 100.0 |
| 最大許容重量/フィンガー [kg] | 3.0 |
| IP 保護等級 | 67 |
| 最低周囲温度 [°C] | 5.0 |
| 最高周囲温度 [°C] | 90.0 |
| 繰り返し精度 [mm] | 0.02 |
| クリーンルーム等級 ISO 14644-1 | 5 |
| クリーンルーム等級: ISO 14644-1 | 1999 |
| D 径 [mm] | 238.6 |
| 高さ Z [mm] | 122.9 |
| モーメント Mx 最大 [Nm] | 130.0 |
| トルク My 最大 [Nm] | 135.0 |
| モーメント Mz最大 [Nm] | 100.0 |
| 最大軸方向力 Fz (最大) [N] | 3225.0 |
| ATEX バージョン | あり |
最大把持力 (データ表に示されている値) に到達するまでには、数百回の把持サイクルが必要な場合があります。
Dimensions and maximum loads
Gripping force O.D. gripping
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Gripping force O.D. gripping
- X 軸:
- Point P - Finger length
- Y 軸:
- Gripping force
General notes about the series
Finger length
is measured from the reference surface as the distance P in direction to the main axis. The maximum permissible finger length applies until the nominal operating pressure is achieved. With higher pressures, the finger length must be reduced proportionally to the nominal operating pressure.
Note – tightness
Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. Valve switching times, hose fill times, or PLC reaction times are not included, and are to be considered when cycle times are calculated.
Operating principle
Wedge-hook kinematics
Housing material
Aluminum alloy, anodized
Base jaw material
Steel
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
36 months
Service life characteristics
on request
Scope of delivery
Centering sleeves, centering pins, O-rings for direct connection, assembly instructions (operating manual with declaration of incorporation is available online)
Gripping force maintenance
possible by using the version with mechanical gripping force maintenance or pressure maintenance valve SDV-P