IN 40-S-M8-SA
Inductive proximity switches
ID 301473
Inductive proximity switch IN, Version with lateral cable outlet
- Number of switching points: 1
- Switching distance: 0.8 mm
- Cylindrical sensor
- Sensor diameter: 4 mm
- Switching type: PNP
- Closer
- Cable length: 30 cm
- Electrical connection: M8 connector, 3-pin
- Nominal voltage: 24 V
Technical details
| Measuring principle | inductive |
|---|---|
| Switching function | Closer |
| Type of switching | PNP |
| Number of switching points | 1 |
| Switching distance [mm] | 0.8 |
| Switching hysterisis from the nominal switching distance | < 5% |
| Max. switching frequency [Hz] | 3000.0 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 70.0 |
| LED display in sensor | yes |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 1.8 |
| Max. switching current | 0.1 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | stainless steel |
| Cable connector/cable end | M8 connector, 3-pin |
| Cable length L [cm] | 30.0 |
| Cable diameter D [mm] | 3.0 |
| Cable design (wire cross section/number of wires) | 3x 0.14mm2 |
| Cable sheath material | PUR |
| Min. bending radius (dynamic) [mm] | 32.0 |
| Min. bending radius (static) [mm] | 16.0 |
| Weight [kg] | 0.013 |
| Protection class IP (sensor, plugged) | 67 |
| Protection class | III |
| Version with lateral cable outlet | yes |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).
General notes about the series
SCHUNK gripping and rotary modules as well as linear axes and robot accessory components must always be monitored with the suitable sensors from SCHUNK, since these components are adapted to one another as effectively as possible.
If the key characteristics such as switching distance, switching function, hysteresis, and voltage are sufficiently similar, proximity switches from other manufacturers can generally be used instead of the inductive proximity switches (IN, INK) from SCHUNK.
Sensors of other manufacturers which are integrated into SCHUNK products, seldom provide excellent switching results. Moreover, we cannot ensure proper function or functional safety of them.