arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
IPD 80-IOL-M8 Illustration similar

IPD 80-IOL-M8

Inductive position sensor

ID 1600413

In stock
Inductive position sensor IPD, Size: 80

  • Communication type: IO-Link
  • Cable connector: M8 connector, A-coded, 4-pin
  • Cable length: 0.3 m
  • Rated voltage DC: 24 V
Communication type IO-Link
Teach function yes
LED display in sensor yes
Min. ambient temperature [°C] -10.0
Max. ambient temperature [°C] 60.0
Non-linearity % v. E. (0-100)* [%] ± 10
Non-linearity % v. E. (5-95)* [%] ± 4.5
Detectable workpiece difference** [%] 5.0
Communication interface IO-Link
Specification V1.1
Transmission rate COM2
Port Class A
Rated voltage DC [V] 24.0
Min. voltage [V] 18.0
Max. voltage [V] 30.0
Nominal current [A] 20.0
Max. switching current [A] 0.1
Short circuit protection yes
Protected against polarity reversal yes
Response time/type. Switching time [ms] 6.7
Protection class 3
Weight [kg] 0.1
Housing material stainless steel
Material of the active surface Ceramics
Cable connector M8 connector, A-coded, 4-pin
Cable length [m] 0.3
Cable diameter [mm] 3.1
Cable sheath material PUR
Min. bending radius (dynamic) [mm] 30.1
Min. bending radius (static) [mm] 15.5
Protection class IP (sensor, plugged) 67
CE/UKCA/UL yes
Drilling emulsion resistance: Rhenus TU43P / Motorex Swisscool Magnum UX 550O / Oemeta NOVAMET 760 (100833)
The specified values apply at nominal operating pressure (6 bar), room temperature (23 °C), gripping height at point "P" (see catalog chapter of the module in question) and when operating without air purge.
* The stated typical mean linearity value refers to the overall system consisting of the gripper plus sensor.
** In relation to the overall stroke of the gripper.