arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
V2-M12 Illustration similar

V2-M12

Sensor distributor

ID 301776

Ready for shipment from stock
Sensor distributor V, Size: V2

  • Connection: M12
  • Number of wires: 4
  • Cable length: 3 m
  • Nominal voltage: 24 V
  • Max. current: 2 A
Connection socket M12
Cable length [m] 3
Cable diameter [mm] 4.5
Nominal voltage [V] 24
Min. voltage [V] 10
Max. voltage [V] 30
Max. current per wire [A] 2
Max. current [A] 2
Min. ambient temperature [°C] -5
Max. ambient temperature [°C] 70

Housing material
PA 6 GF 30, black

Material of the cable coating
PUR

Warranty
24 months

Scope of delivery
Complete incl. sealing plugs for closing unused connections, 1 set of inscription labels