V8-M8
Sensor distributor
ID 301751
Sensor distributor V, Size: V8
- Connection: M8
- Cable length: 5 m
- Nominal voltage: 24 V
- Max. current: 2 A
Technical details
Connection socket | M8 |
---|---|
Cable length [m] | 5 |
Cable diameter [mm] | 9.5 |
Nominal voltage [V] | 24 |
Min. voltage [V] | 10 |
Max. voltage [V] | 30 |
Max. current per wire [A] | 2 |
Max. current [A] | 2 |
Housing material
PA 6 GF 30, black
Material of the cable coating
PUR
Warranty
24 months
Scope of delivery
Complete incl. sealing plugs for closing unused connections, 1 set of inscription labels