GSW-B 100-PZ
ID 308424
- Température ambiant maxi.: 90 °C
- Diamètre de queue: 20 mm
Détails techniques
| Weight [kg] | 0.42 |
|---|---|
| Max. permissible RPM [1/min] | 20.0 |
| Nominal operating pressure compressed air [bar] | 6.0 |
| Minimum operating pressure compressed air [bar] | 4.0 |
| Max. operating pressure of the compressed air [bar] | 8.0 |
| Nominal operating pressure coolant [bar] | 40.0 |
| Min. operating pressure coolant [bar] | 20.0 |
| Max. operating pressure of the coolant [bar] | 50.0 |
| IP protection class | 40 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 90.0 |
| Diameter D [mm] | 100.0 |
| Height Z [mm] | 63.0 |
| Prepared for parallel grippers | yes |
| Prepared for centric grippers | yes |
The appropriate gripper has to be ordered separately.
Refer to the following pages for gripper-specific values.
Dimensions and maximum loads
Dépassement maximum autorisé
Gripping force O.D. gripping
Gripping force O.D. gripping
Gripping force O.D. gripping
Gripping force I.D. gripping
Gripping force I.D. gripping
Gripping force I.D. gripping
Dimensions and maximum loads
Refer to the respective size of the gripper for the forces and torques.
Dépassement maximum autorisé
Gripping force O.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
Gripping force O.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
Gripping force O.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
Gripping force I.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
Gripping force I.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
Gripping force I.D. gripping
- Axe X:
- Finger length
- Axe Y:
- Gripping force
General notes about the series
Gripping force
refers to the combination of a GSW-B with a correspondingly named gripper, and represents the minimum sufficient gripping force.
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Closing and opening times
the indicated times depend on the flow rate and pressure of the drive medium and the therefrom resulting electrical resistances.
Operating principle
Pressure distributor and wedge-hook kinematics
Housing material
Aluminum alloy, anodized
Base jaw material
Blackened steel
Spindle interface material
Aluminum alloy
Actuation
hydraulically with machine coolant (filtered, max. particle size of 30 µm) or pneumatically with filtered compressed air in accordance with ISO 8573-1:2010 [7:4:4].
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Fastening screws, centering elements, assembly instructions (operating manual with declaration of incorporation is available online). The gripper is not included and must be ordered separately in the desired version.