arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SVH rechte Hand Illustration similar

SVH rechte Hand

5-finger servo-electric gripping hand

ID 1545592

Available on request
Inquire now
This product can only be requested online.
5-finger servo-electric gripping hand SVH, Size: , Right, electrical, Right, Communication interface: RS 485

  • Power supply: 24 V
Overall length [mm] 242.5
Hand width [mm] 92.0
Number of fingers 5.0
Number of axes 20.0
Max. finger width [mm] 92.0
Ratio to human hand 1:1
Degrees of freedom 20.0
Degrees of freedom thumb 2.0
Degrees of freedom forefinger 2.0
Degrees of freedom middle finger 2.0
Degrees of freedom ring finger 1.0
Degrees of freedom little finger 1.0
Degrees of freedom to spread hand 1.0
Weight [kg] 1.3
IP protection class 20
Nominal voltage [V] 24.0
Communication interface RS 485

General notes about the series

Finger material
Aluminum alloy

Workpiece weight
is a maximum of 0.85 kg for applications with human-robot collaboration. For other applications and form-fit clamping, permissible workpiece weights are significantly higher.

Closing and opening times
Minimum closing and opening times are merely the movement times of the fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible masses per finger.

Actuation
electric, via servomotor

Nominal currents
can be permanently actuated. The notes of the individual operating manual must be observed with regard to all currents above the nominal current up to the maximum current.

Operating principle
Spindle guides

Housing material
Aluminum alloy, coated

Warranty
12 months

Scope of delivery
SVH hand in an aluminum box