arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL turn 450-3

NSL turn 450-3

Clamping Stations

ID 471450

Clamping station standard

Discontinuation information:
  • Replaced by: 1323582
Product features:
  • 3-way NSE plus 138
  • Spring-loaded system - Pneumatically opening
  • For turning applications on mill/turn centers
  • Turbo function
Technical data:
  • Dimensions: Ø450 x 75 mm
  • Pull-down force with turbo: 75 kN
  • Actuation pressure: 6 bar
  • Max. rotational speed: 2000 1/min
  • Run-out accuracy: < 0.02 mm
  • Weight: 50 kg
Diameter [mm] 450.0
Pull-down force with turbo [kN] 75.0
Unlocking pressure [bar] 6.0
Run-out accuracy [mm] < 0.02
Max. rotational speed [1/min] 2000.0
Weight [kg] 50.0

Scope of delivery
Clamping station, centering pin Ø 50, adjustment pins for slot 14, fastening screws, T-nuts, sealing coupling G1/8, eye bolts M12, operating manual