arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSH plus

KSH plus

Hydraulic clamping force blocks with centric clamping as well as fixed jaw clamping
Hydraulically actuated 2-jaw clamping force block in compact design with a high clamping force. These are available with standard jaw stroke, long stroke or fixed jaw.

Advantages – Your benefits

  • Precision wedge-hook clamping force block for highest quality requirements
    Allows excellent machining results
  • Low height design
    Maximum use of the machine room and maximum rigidity of the system
  • Optimized outside contour
    For best side access and optimal chip falling
  • Cubic design
    Ideal for 6-sided machining with two set-ups on 4-axis machines
  • High degree of efficiency of the wedge hook system
    Process-reliable clamping due to high clamping forces
  • Optimized lubrication system
    Consistently high clamping forces ensured
  • Base jaws with tongue and groove or fine serration as standard
    High flexibility in the range of top jaws
  • Optimal jaw support due to the use of a very long base jaw guidance
    Allows high clamping forces at a long service life
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Workpiece clamping in confined spaces
    The hydraulically actuated clamping force blocks KSH plus are operated at a system pressure of up to 120 bar. Workpieces are clamped precisely in confined spaces. Due to their special geometry, they enable optimum accessibility of the machine spindle to the workpiece.
  • Depending on the application, the workpieces can be gripped centrically or against a fixed jaw. Immense clamping forces and a high system rigidity ensure long-lasting and secure clamping. Optionally, the clamping vises can also be ordered with a jaw quick-change system or an inductive monitoring of the jaw position.