arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSA plus 160

NSA plus 160

Palettizing modules

ID 471710

Standard clamping module of the quick-change pallet system

Discontinuation information:
  • End-of-sales date: 2025-06-30
  • Replaced by: 1531280
Product features:
  • Spring-loaded system - Pneumatically opening
  • Turbo function
  • Pallet lifting function
  • Integrated cleaning function
  • Dynamic pressure monitoring of the clamping slide positions
Technical data:
  • Dimensions: Ø158 x Ø128 x 69,5 mm
  • Pull-down force: 5 kN
  • Pull-down force with turbo: 15 kN
  • Actuation pressure: 6 bar
  • Repeat accuracy: < 0.005 mm
  • Weight: 4 kg
Diameter [mm] 158.0
Pull-down force [kN] 5.0
Pull-down force with turbo [kN] 15.0
Unlocking pressure [bar] 6.0
Repeat accuracy [mm] < 0.005
Weight [kg] 4.0

Scope of delivery
Clamping module, mounting screws, O-rings, cover plugs, operating manual; without clamping ring