ROTA FSW A11
Chuck quick-change system
ID 1455789
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Chuck quick-change standard
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-12-31
- Chuck quick-change
- Chuck side: ISO 702-1 Nr. 11
- Machine side: ISO 702-1 Nr. 11
- Max. actuating force: 133 kN
- Max. actuation moment: 150 Nm
- Max. rotational speed: 4200 1/min
Technical details
| Typ vřetene | ISO 702-1 |
|---|---|
| Velikost vřetene | Nr. 11 |
| Max. rychlost otáčení [1/min] | 4200.0 |
| Max. aktivační síla [kN] | 133.0 |
| Max. aktivační moment [Nm] | 150.0 |