ROTA NCA 200-52 A5-SV60°
Sealed 3-jaw power lathe chuck
ID 1307922
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Alternative products:
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-01-31
- 3-jaw wedge-hook chuck
- Sealed design
- Through-hole: 52 mm
- Spindle holder: ISO 702-1 Nr. 5
- Jaw interface: 1,5 mm x 60° Nut 12H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 72 kN
- Max. actuating force: 32 kN
- Max. rotational speed: 5000 1/min
- Weight: 18.7 kg
Technical details
| 스핀들 유형 | ISO 702-1 |
|---|---|
| 스핀들 크기 | Nr. 5 |
| 톱니 | 1.5 mm x 60° |
| 최대 회전 속도 [1/min] | 5000.0 |
| 최대 클램핑 포스 [kN] | 72.0 |
| 최대 구동력 [kN] | 32.0 |
| 스트로크/죠 [mm] | 5.3 |
| 피스톤 스트로크(H) [mm] | 20.0 |
| 관성의 모멘트 [kgm²] | 0.1 |
| 중량 [kg] | 18.7 |
체결력 RPM 도표
체결력 RPM 도표
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- purple
-
KM-WB 66
- green
-
최소한의 체결력(Fspmin 33%) 필요