arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO SVL-20 Ø8x150 Illustration similar

TENDO SVL-20 Ø8x150

Hydraulic Extensions

ID 206302

In stock
TENDO SVL-20 Ø8x150, Hydraulic Extensions
  • TENDO SVL
  • Clamping diameter: 8 mm
  • Machine-side clamping diameter: 20 mm
  • Run-out accuracy: < 0.006 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 23 Nm


Does not include an actuation key
Technology Hydraulic Extensions
Series TENDO SVL
Toolholder interface SVL-20
Clamping diameter D1 8 mm
D2 [mm] 18.0
D3 [mm] 25.0
D5 20 mm
D6 [mm] 16.0
Overall length L [mm] 150.0
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 52.3
L5 [mm] 100.0
G M5
Min. torque [Nm] 23.0
Weight [kg] 0.45

Run-out accuracy
< 0.006 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Length-setting screw
With adjustment screw for axial length adjustment

Max. speed limit
10,000 RPM

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request