arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M SVL-1/2 Illustration similar

TRIBOS-M SVL-1/2" Ø3/16"x4"

Polygonal Extensions

ID 25001296

Availability on demand
TRIBOS-M SVL-1/2" Ø3/16"x4", Polygonal Extensions
  • TRIBOS SVL
  • Clamping diameter: 3/16"
  • Machine-side clamping diameter: 1/2"
  • Overall length: 4"
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Min. torque: 3 Nm
Technology Polygonal Extensions
Series TRIBOS SVL
Toolholder interface SVL-1/2"
Clamping diameter D1 3/16"
D2 [mm] 9
D3 [mm] 10
D5 1/2"
Overall length L [mm] 101.6
L4 [mm] 22.5
L5 [mm] 29.5
Min. torque [Nm] 3
Weight [kg] 0.08

Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h6

Max. speed limit
52.000 1/min

Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
Additional sizes and customized designs are available upon request