TRIBOS-M SVL-12 Ø1x100
Prolongadores poligonais
N.º de identificação 215701
TRIBOS-M SVL-12 Ø1x100, Prolongadores poligonais
- TRIBOS SVL
- Diâmetro de fixação: 1 mm
- Diâmetro de fixação do lado da máquina: 12 mm
- Comprimento total: 100 mm
- Precisão de concentricidade: < 0,003 mm a 2,5 x D
Detalhes técnicos
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-12 |
| Clamping diameter D1 | 1 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D5 | 12 mm |
| Overall length L [mm] | 100.0 |
| L4 [mm] | 22.5 |
| L5 [mm] | 24.0 |
| Weight [kg] | 0.05 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Max. speed limit
35.000 1/min
Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
Additional sizes and customized designs are available upon request