arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M SVL-12 Ø2.5x100 Illustration similar

TRIBOS-M SVL-12 Ø2.5x100

Polygonal Extensions

ID 215704

Ready for shipment in 3 - 6 working days
TRIBOS-M SVL-12 Ø2.5x100, Polygonal Extensions
  • TRIBOS SVL
  • Clamping diameter: 2.5 mm
  • Machine-side clamping diameter: 12 mm
  • Overall length: 100 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Min. torque: 1.5 Nm
Series TRIBOS SVL
Min. torque [Nm] 1.5
D2 [mm] 9.0
D3 [mm] 11.0
D5 12 mm
L4 [mm] 22.5
L5 [mm] 24.0
Technology Polygonal Extensions
Clamping diameter D1 2.5 mm
Toolholder interface SVL-12
Weight [kg] 0.08
Overall length L [mm] 100.0

Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h6

Max. speed limit
52.000 1/min

Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
Additional sizes and customized designs are available upon request