TRIBOS SVL-20 Ø12x250
Prolunghe poligonali
ID 205648
TRIBOS SVL-20 Ø12x250, Prolunghe poligonali
- TRIBOS SVL
- Diametro di serraggio: 12 mm
- Diametro di serraggio lato macchina: 20 mm
- Lunghezza complessiva: 250 mm
- Concentricità: ≤ 0,01 mm con 2,5 x D
- Coppia min.: 30 Nm
Specifiche tecniche
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 19.0 |
| D5 | 20 mm |
| Overall length L [mm] | 250.0 |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 45.0 |
| G | M8x1 |
| Min. torque [Nm] | 30.0 |
| Weight [kg] | 0.41 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
5,500 RPM
Individual
Also available in heavy metal
The 250 mm-version can be shortened up to 200 mm
Additional sizes and customized designs are available upon request