TRIBOS SVL-20 Ø8x100
Polygonal Extensions
ID 205601
TRIBOS SVL-20 Ø8x100, Polygonal Extensions
- TRIBOS SVL
- Clamping diameter: 8 mm
- Machine-side clamping diameter: 20 mm
- Overall length: 100 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 12 Nm
Technical details
| Technology | Polygonal Extensions |
|---|---|
| Series | TRIBOS SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 13.0 |
| D3 [mm] | 15.1 |
| D5 | 20 mm |
| Overall length L [mm] | 100.0 |
| L2 [mm] | 37.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 35.0 |
| L5 [mm] | 40.0 |
| L6 [mm] | 50.0 |
| G | M6 |
| Min. torque [Nm] | 12.0 |
| Weight [kg] | 0.2 |
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Length-setting screw
With adjustment screw for axial length adjustment
Max. speed limit
Individual
Also available in heavy metal
Additional sizes and customized designs are available upon request