GZB-S Ø3/4" Ø1/8" PK
Intermediate Sleeves with Peripheral Cooling
ID 217960
GZB-S Ø3/4" Ø1/8" PK, Intermediate Sleeves with Peripheral Cooling
- Periphery-cooled
- Clamping diameter: 1/8"
- O.D.-Diameter: 3/4"
- Length: 50.5 mm
Technical details
Technology | Intermediate Sleeves with Peripheral Cooling |
---|---|
Series | GZB-S PK |
Toolholder interface | GZB-S Ø 3/4" PK |
Clamping diameter D1 | 1/8" |
D2 | 3/4" |
D3 [mm] | 24 |
L10 [mm] | 2 |
Weight [kg] | 0.1 |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Collar slotted
Individual
Additional sizes and customized designs are available upon request