arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GZB-S Ø32 Ø1 Illustration similar

GZB-S Ø32 Ø1" PK

Intermediate Sleeves with Peripheral Cooling

ID 217812

In stock
GZB-S Ø32 Ø1" PK, Intermediate Sleeves with Peripheral Cooling
  • Periphery-cooled
  • Clamping diameter: 1"
  • O.D.-Diameter: 32 mm
  • Length: 60.5 mm
Technology Intermediate Sleeves with Peripheral Cooling
Series GZB-S PK
Toolholder interface GZB-S Ø 32 PK
Clamping diameter D1 1"
Outer diameter D2 32 mm
D3 [mm] 35.5
Projecting length L1 [mm]/[inch] 60,5 mm / 2.4"
Projecting length L1 [mm] 60.5
L10 [mm] 2.0
Weight [kg] 0.3
Standard length yes

Version
Periphery-cooled

Run-out accuracy
≤ 0.003 mm

Cooling
With peripheral cooling
Not coolant-proof
Collar slotted

Individual
Additional sizes and customized designs are available upon request