TENDO Turn DSE Ø25 Ø20x50
Hydraulic expansion toolholder
ID 216560
TENDO Turn DSE Ø25 Ø20x50, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Turn
- Toolholder interface: DSE
- Version with two actuation screws for internal-/external clamping
- Clamping diameter: 20 mm
- Projecting length: 18 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 220 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | DSE |
| Clamping diameter D1 | 20 mm |
| D3 [mm] | 56.0 |
| D5 [mm] | 25.0 |
| D6 [mm] | 32.3 |
| L [mm] | 68.0 |
| Projecting length L1 [mm]/[inch] | 18 mm / 0.7" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 3.5 |
| G | M10x1 |
| Min. torque [Nm] | 220.0 |
| Weight [kg] | 0.6 |
| Coolant-proof | yes |
| Standard length | yes |
Version with two actuation screws for internal-/external clamping
Version
Fully cylindric for driven tools
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request