iTENDO² adapter Ø32-Ø20x69
Sensory toolholder, components and accessories
ID 1484703
iTENDO² Adapter Ø32-Ø20x69
- Series: iTENDO²
- Clamping diameter: 20 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 330 Nm
- Not included in the scope of delivery: Does not include an actuation key
- Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technical details
| Technology | Sensory toolholder, components and accessories |
|---|---|
| Series | iTENDO² |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.05 |
| D3 [mm] | 50.15 |
| D5 [mm] | 32.0 |
| D6 [mm] | 37.65 |
| L [mm] | 130.0 |
| L4 [mm] | 48.0 |
| L5 [mm] | 69.0 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 0.95 |
| Battery service life [h] | 10 |
| Acceleration sensor* | 100.0 |
| Max. rotational speed [1/min] | 30000.0 |
| External cooling/innternal cooling [bar] | 80.0 |
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² pad)
* g=9,81m/s2
* g=9,81m/s2
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request