arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
iTENDO² Slim 4ax HSK-A 63 Ø12x120 Illustration similar

iTENDO² Slim 4ax HSK-A 63 Ø12x120

Sensory toolholder, components and accessories

ID 1517499

In stock
iTENDO² Slim 4ax HSK-A 63 Ø12x120
  • Series: iTENDO²
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 12 mm
  • Projecting length: 120 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 90 Nm
  • Not included in the scope of delivery: Does not include an actuation key
  • Precondition: iTENDO² pad or iTENDO² easy connect is necessary for the use of the iTENDO² toolholder.
Technology Sensory toolholder, components and accessories
Series iTENDO²
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 32.0
D6 [mm] 24.0
Projecting length L1 [mm] 120.0
L2 [mm] 47.7
L3 [mm] 10.0
L4 [mm] 94.0
G M10x1
Min. torque [Nm] 90.0
Weight [kg] 1.1
Max. rotational speed [1/min] 30000.0
iTENDO² toolholder only in combination with an iTENDO² package (e.g. iTENDO² pad)

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request

Scope of delivery
Coolant connecting tube