arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
TENDO P HSK-A 63 Ø12x200 图片仅供参考

TENDO P HSK-A 63 Ø12x200

液压刀柄

ID 204784

TENDO P HSK-A 63 Ø12x200, 刀柄
  • 液压刀柄
  • 系列: TENDO Platinum
  • 刀具夹持接口: HSK-A 63
  • 夹持直径: 12 mm
  • 突出长度: 200 mm
  • 回转精度: 2.5 x D 处 < 0.003 mm
  • 平衡等级: 转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
  • 最小扭矩: 90 Nm
标配范围: 不包括驱动扳手
Technology Hydraulic expansion toolholder
Series TENDO Platinum
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 32.0
D3 [mm] 50.0
D6 [mm] 28.0
Projecting length L1 [mm]/[inch] 200 mm / 7.9"
L2 [mm] 46.0
L3 [mm] 10.0
L4 [mm] 155.0
L5 [mm] 174.0
G M10x1
Min. torque [Nm] 90.0
Weight [kg] 1.8
Coolant-proof yes

Version
Long, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request