KSC3-K precise 80-190
Basic clamping vise
ID 1577205
Standard single-acting vise
Product features:
Product features:
- With system jaws
- Nickel-plated base body
- Prepared for VERO-S
- With reversible jaws, smooth
- Dimensions: 80 x 190 x 78 mm
- Max. clamping force: 25 kN
- Max. torque: 90 Nm
- Weight: 5.6 kg
Technical details
| Width of the clamping vise [mm] | 80.0 |
|---|---|
| Max. clamping force [kN] | 25.0 |
| Max. torque [Nm] | 90.0 |
| Weight [kg] | 5.6 |
Scope of delivery
Vise, reversible jaws smooth, operating manual; without torque wrench