CELSIO CF SCAPTO C6 Ø18x85
ID 1474552
- Heat Shrinking Toolholders
- Series: CELSIO
- Cool Flow variant
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 18 mm
- Projecting length: 85 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 370 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | SCHUNK CAPTO C6 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 18 mm |
D2 [mm] | 44 |
D6 [mm] | 33 |
L2 [mm] | 50 |
L3 [mm] | 10 |
L4 [mm] | 60.5 |
G | M12x1 |
Min. torque [Nm] | 370 |
Weight [kg] | 1.1 |
Cool Flow variant | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Length adjustment screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request