arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SCAPTO C8 Ø8x80 Vergelijkbare illustratie

CELSIO SCAPTO C8 Ø8x80

Met hitte krimpende gereedschapshouder

ID 26002853

Delivery time on request
CELSIO SCAPTO C8 Ø8x80, Gereedschapshouders
  • Met hitte krimpende gereedschapshouder
  • Reeksen: CELSIO
  • Scheidingvlak met de gereedschaphouder: SCHUNK CAPTO C8
  • Klemdiameter: 8 mm
  • Uitstekende lengte: 80 mm
  • Uitloopnauwkeurigheid: ≤ 0,003 mm gemeten in het klemboorgat (volgens DIN 69882-8)
  • Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
  • Min. draaimoment: 50 Nm
Technologie Warmschrumpffutter
Baureihe CELSIO
Werkzeughalterschnittstelle SCHUNK CAPTO C8
Werkzeughalternorm ISO 26623-1
Spanndurchmesser D1 8 mm
D2 [mm] 27.0
D6 [mm] 21.0
Auskraglänge L1 [mm] / [inch] 80 mm / 3.1"
L2 [mm] 36.0
L3 [mm] 10.0
L4 [mm] 50.0
G M6
Min. Drehmoment [Nm] 50.0
Gewicht [kg] 1.0
Kühlmitteldicht ja
Standardlänge ja
Diese Produktvarianten eignen sich sowohl für Fräs- als auch für Drehzentren

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request