ER 20 Mini HSK-A 63x130
ER collet chuck Mini
ID 1313318
ER 20 Mini HSK-A 63x130, Toolholders
- ER collet chuck Mini
- Series: ER collet chuck Mini
- Toolholder interface: HSK-A 63
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.008 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | ER collet chuck Mini |
|---|---|
| Series | ER collet chuck Mini |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 20 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 13.0 |
| D2 [mm] | 28.0 |
| D3 [mm] | 28.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| Projecting length L1 [mm] | 130.0 |
| L4 [mm] | 19.5 |
| L5 [mm] | 104.0 |
| G | M14x1 |
| Weight [kg] | 1.04 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request