ER 32 HSK-A 63x75
ER Spannzangenfutter
ID 263365
ER 32 HSK-A 63x75, Werkzeughalter
- ER Spannzangenfutter
- Baureihe: ER Spannzangenfutter
- Werkzeughalterschnittstelle: HSK-A 63
- Auskraglänge: 75 mm
- Rundlaufgenauigkeit: ≤ 0,008 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
Technical details
| Technology | ER collet chucks |
|---|---|
| Series | ER collet chucks |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 32 |
| Min. clamping diameter D1 [mm] | 2.0 |
| Max. clamping diameter D1 [mm] | 20.0 |
| D2 [mm] | 50.0 |
| D3 [mm] | 50.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| Projecting length L1 [mm] | 75.0 |
| L4 [mm] | 23.0 |
| L5 [mm] | 49.0 |
| Weight [kg] | 1.05 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.008 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request