ER 25 P HSK-A 63x75
ER Precision collet chuck
ID 1349165
ER 25 P HSK-A 63x75, Toolholders
- ER Precision collet chuck
- Series: ER Precision collet chuck
- Toolholder interface: HSK-A 63
- Projecting length: 75 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | ER Precision collet chuck |
|---|---|
| Series | ER Precision collet chuck |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| ER clamping size | ER 25 |
| Min. clamping diameter D1 [mm] | 1.0 |
| Max. clamping diameter D1 [mm] | 16.0 |
| D2 [mm] | 44.0 |
| D3 [mm] | 42.0 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| Projecting length L1 [mm] | 75.0 |
| L4 [mm] | 24.0 |
| L5 [mm] | 49.0 |
| Weight [kg] | 0.975 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Includes clamping nut
Individual
Additional sizes and customized designs are available upon request