MES CF SCAPTO C8 Ø40x60
Face mill arbors
ID 1422522
MES CF SCAPTO C8 Ø40x60, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: SCHUNK CAPTO C8
- Clamping diameter: 40 mm
- Thread in clamping diameter: M20
- Projecting length: 60 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SCHUNK CAPTO C8 |
| Toolholder standard | ISO 26623-1 |
| Clamping diameter D1 | 40 mm |
| Thread tightening bolt G | M20 |
| D2 [mm] | 89.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| L4 [mm] | 27.5 |
| L11 [mm] | 27.0 |
| Weight [kg] | 3.095 |
| Cool Flow variant | yes |
| Standard length | yes |
These product variants are suitable for both milling as well as turning centers
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request