MES CF SK 40 Ø16x60
Face mill arbors
ID 1324586
MES CF SK 40 Ø16x60, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: SK 40
- Clamping diameter: 16 mm
- Thread in clamping diameter: M8
- Projecting length: 60 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SK 40 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 16 mm |
| Thread tightening bolt G | M8 |
| D2 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| L4 [mm] | 40.9 |
| L11 [mm] | 17.0 |
| Weight [kg] | 1.195 |
| Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request