MES CF SK 50 Ø27x100
Face mill arbors
ID 23000555
MES CF SK 50 Ø27x100, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Cool Flow variant
- Toolholder interface: SK 50
- Clamping diameter: 27 mm
- Thread in clamping diameter: M12
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | Face mill arbors |
|---|---|
| Series | Face mill arbors |
| Toolholder interface | SK 50 |
| Toolholder standard | DIN ISO 7388-1 AD/AF |
| Clamping diameter D1 | 27 mm |
| Thread tightening bolt G | M12 |
| D2 [mm] | 60.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L4 [mm] | 80.9 |
| L11 [mm] | 21.0 |
| Weight [kg] | 4.62 |
| Cool Flow variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request